Catalog No. : A238-CAR
Description: 2 GANG/4 IN SQUARE ENT OUTLET BOX
UPC: 34481188896
- Manufactured out of a highly engineered thermoplastic material to provide extra strength and durability.
Descriptors
Category |
Electrical wire or cable raceway |
Type |
ENT Flexible Raceway |
Special Features |
Provide the largest capacity available in the market today - 22 cu.in. single gang, and 38 cu.in. double gang. |
Application |
Designed to allow selective ENT openings - 1/2 in., 3/4 in., and 1 in. - based on application needs. |
Classifications
Brand Name |
Carlon |
Standard |
UL E86720 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 223 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.844 inch |
Width |
3.53 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Blue |
Sealable |
N |
Documents/Support Tools
Sales Drawing |