Catalog No. : A230D
Description: 1/2 INCH ENT 90 DEG STUB DOWN
UPC: 34481183907
ENT 90 Degree Vertical Stub Down Female ENT to Female NPSC, Size 1/2 Inch, Material Blue Thermoplastic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Integral snaps provide a secure mount, preventing the ENT from slipping or pulling out, while the deck mount flange has a threaded port allowing connection to any conduit system using a terminal adapter. |
|
Application |
Designed to allow a smooth transition from cross deck ENT runs to vertical applications where code requires other wire management means. |
Specifications
|
Material |
Termoplastic |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E86720 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |