text.skipToContent text.skipToNavigation

Catalog No. : A219

Description:  2-HOLE OFFSET SPLICE FITTING

UPC: 616013126394

2-Hole 1/4 inch Offset Splice Fitting, Z-Shaped, Steel, GoldGalvanized
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Specifications

Finish

GalvKrom/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

3.44 in

Width

1.63 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here