text.skipToContent text.skipToNavigation

Catalog No. : A218SS6

Description:  STRUT WING SHAPE FITTING SS316

UPC: 616013114407

Made or assembled in Canada.

Fitting, Wing Shape, Totat Length 3-7/8 Inches, Total Width 5-7/8 Inches, Post Length 1-5/8 Inch, Post Width 1-21/32 Inch, Hole Diameter 1 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Base plate

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Number Of Holes

9

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

3-7/8 in

Width

5-7/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here