text.skipToContent text.skipToNavigation

Catalog No. : A218HDG

Description:  WING SHAPE FTG LEN3-7/8IN W5-7/8 HD

UPC: 616013082157

Fitting, Wing Shape, Totat Length 3-7/8 Inches, Total Width 5-7/8 Inches, Post Length 1-5/8 Inch, Post Width 1-21/32 Inch, Hole Diameter 1 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Base plate

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3-7/8 in

Width

5-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here