text.skipToContent text.skipToNavigation

Alternate Catalog No. : A218 EG

Catalog No. : A218EG

Description:  WING SHAPE FTG LEN3-7/8IN W5-7/8 EG

UPC: 616013072202

Fitting, Wing Shape, Totat Length 3-7/8 Inches, Total Width 5-7/8 Inches, Post Length 1-5/8 Inch, Post Width 1-21/32 Inch, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Base plate

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Number Of Holes

9

Material

Steel

Finish

SilverGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

3-7/8 in

Width

5-7/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here