Catalog No. : A218
Description: WING SHAPE FTG LEN3-7/8IN W5-7/8IN
UPC: 616013264850
- Excellent corrosion reisistance
Descriptors
|
Category |
Base plate |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Number Of Holes |
9 |
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-7/8 in |
|
Width |
5-7/8 in |
|
Thickness |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |