Catalog No. : A217
Description: WING SHAPE FTG LEN3-7/8IN W3-3/4IN
UPC: 616013264416
Fitting, Wing Shape, Totat Length 3-7/8 Inches, Total Width 3-3/4 Inches, Post Length 1-5/8 Inch, Post Width 1-21/32 Inch, Hole Diameter 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv |
|
Color |
Gold |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |