text.skipToContent text.skipToNavigation

Alternate Catalog No. : A212 EG

Catalog No. : A212EG

Description:  FITTING, ELECTROGALV.STEEL

UPC: 616013011379

Support, U Shape, Length 7 Inches, Depth 1-5/8 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

6

Classifications

Brand Name

Superstrut

Dimensions

Length

7 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here