Alternate Catalog No. : A211 EG
Catalog No. : A211EG
Description: U-SHAPE FTG LEN5-3/8IN D3.25IN EG
UPC: 616013011249
Support, U Shape, Width 5-3/8 Inches, Depth 3-1/4 Inches, Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Electro-Galvanized Steel, For use with A Series Channel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
7 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
|
Depth |
3-1/4 in |
Documents/Support Tools
|
Sales Drawing |