text.skipToContent text.skipToNavigation

Catalog No. : A210HDGC

Description:  FITTING FOR 1 5/8IN CHANNEL

UPC: 786210561615

Made or assembled in Canada.

Support, U Shape, Length 5-1/8 Inches, Depth 1-5/8 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For A Series Channels
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

For attaching A and AR series channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here