text.skipToContent text.skipToNavigation

Alternate Catalog No. : A210 HDG

Catalog No. : A210HDG

Description:  U SHAPE FITTING STEEL

UPC: 616013068717

Support, U Shape, Length 5-1/8 Inches, Depth 1-5/8 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For A Series Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Width

5-3/8 in

Depth

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here