text.skipToContent text.skipToNavigation

Alternate Catalog No. : A210 GR

Catalog No. : A210GR

Description:  U-SHAPE FTG LEN5-1/8IN D1-5/8IN GRN

UPC: 616013013298

Support, U Shape, Length 5-1/8 Inches, Depth 1-5/8 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Green Urethane Powder Coated Steel, For A Series Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Urethane Powder

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

5-1/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here