Catalog No. : A210F
Description: 1 INCH ENT VERTICAL STUB DOWN
UPC: 34481183952
ENT Stub Down, Size 1 Inch, Material Blue Termoplastic
View More
View Less
For more info visit:
electrification.us.abb.com
- The underside of this fitting provides ample room to attach a Carlon coupling to the ENT to continue the run.
- Manufactured out of a highly engineered thermoplastic material to provide extra strength and durability.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Integral snaps provide a secure mount-preventing the ENT from slipping or pulling out while the deck mount flange has a threaded port allowing connection to another conduit system using a terminal adapter. |
|
Application |
Designed to provide a quick, easy connection to a wood deck or transition from slab-to-slab using Carlons Quick Connect snap-in design. |
Specifications
|
Material |
Thermoplastic |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E86720 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |