Catalog No. : A209SS6
Description: Z SHAPE FITTING FOR A CHAN
UPC: 786210348520
Made or assembled in Canada.
Support, Z Shape, Two Holes with Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Type 316 Stainless Steel, For use with A Series Channel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |