text.skipToContent text.skipToNavigation

Alternate Catalog No. : A209 SS

Catalog No. : A209SS

Description:  Z SHAPE FTG USE W/ A CHNL STN-STL

UPC: 616013107249

Support, Z Shape, Two Holes with Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Stainless Steel, For use with A Series Channel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here