Catalog No. : A208SS6C
Description: U SHAPE FITTING STAINLESS STEEL 316
UPC: 786210153414
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Stainless Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
7-1/4 in |
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
|
Suitable for |
U-profile |
|
Model |
Exterior coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |