Catalog No. : A208HDGC
Description: U SHAPE SPLICE FITTING
UPC: 786210562100
Support, U Shape, Four Hole, Length 7-1/4 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For A Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Does not include stud nut or bolts |
|
Application |
For A, AR and D series channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot Dipped Galvanized |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Exterior coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |