text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 208 HDG

Catalog No. : A208HDG

Description:  4-HOLE U-SHAPE FTG LEN 7-1/4IN HDG

UPC: 616013067284

Support, U Shape, Four Hole, Length 7-1/4 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For A Series Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

7-1/4 in

Width

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant