Alternate Catalog No. : A208 EG
Catalog No. : A208EG
Description: UIN SHAPE FITTINGS
UPC: 786210079899
Support, U Shape, Four Hole, Length 7-1/4 Inches, Holes 1 Inch on 1-7/8 Inch Centers, Electro-Galvanized Steel, For A Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
7-1/4 in |
Documents/Support Tools
|
Sales Drawing |