text.skipToContent text.skipToNavigation

Alternate Catalog No. : A184 3/8 1 1/4

Catalog No. : A1843/811/4

Description:  REG SPR STUD NUT SZ 3/8X1.25IN STL

UPC: 616013351819

Nut, Regular Spring Stud, Bolt Diameter 3/8 Inch, Length 1-1/4 Inch, Steel, For use with A and C Series Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spring nuts

Application

For use with A and C series Channel and Inserts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Height

1-1/4 in

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here