Catalog No. : A184-3/8X100EGC
Description: REG SPR STUD NUT SZ 3/8X1IN EG STL
UPC: 786210562285
Made or assembled in Canada.
Nut, Regular Spring Stud, Bolt Diameter 3/8 Inch, Length 1 Inch, Electro-Galvanized Steel, For use with A and C Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Spring nuts |
|
Application |
For use with A and C series Channel and Inserts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Spring |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
1 in |
|
Size |
3/8 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Other |
|
With spring |
Y |