Catalog No. : A182-1/4X100EGC
Description: REG SPR STUD NUT SZ 1/4X1IN EG STL
UPC: 786210585895
Made or assembled in Canada.
Nut, Regular Spring Stud, Bolt Diameter 1/4 Inch, Length 1 Inch, Electro-Galvanized Steel, For use with A and C Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Spring nuts |
|
Application |
For use with A and C series Channel and Inserts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Spring |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
1 in |
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC002354 T-head bolt for channels
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Suitable for mounting rail |
Y |