text.skipToContent text.skipToNavigation

Alternate Catalog No. : A180 1/2 1 1/4

Catalog No. : A1801/211/4

Description:  SPRINGLESS STUD NUT SZ1/2X1.25IN ST

UPC: 616013350751

Nut, Springless Stud, Bolt Diameter 1/2 Inch, Length 1-1/4 Inch, Steel, For use with A, C, E, and H Series Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel nuts

Application

For use with A, C, E, and H Series Channels

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Springless

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here