text.skipToContent text.skipToNavigation

Catalog No. : A18-6FL

Description:  UNINS LKG FORK TERM 22-16 No6

UPC: 786210806648

Non-Insulated Locking Fork Terminal, Length .75 Inches, Width .25 Inches, Bolt Hole #6, Wire Range #22-#16 AWG, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: A221

Descriptors

Category

Electrical terminals

Special Features

Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here