text.skipToContent text.skipToNavigation

Catalog No. : A18-250T

Description:  NON-INS MALE-250 TAB 22-18 LEN .87,

UPC: 786210874487

Non-Insulated Male Tab Grip, Length .87 Inches, Tab Size .250x.032, Wire Range #22-#18 AWG, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: WT110M

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Metallic

Insulation

None

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here