Catalog No. : A18-110F
Description: NON-INS FEMALE-110 DISC 22-18 LEN
UPC: 786210803074
Non-Insulated Female Disconnect, Length .59 Inches, Width .15 Inches, Tab Size .110x.032, Wire Range #22-#18 AWG, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: A10TB
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |