text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1400HS 20EG

Catalog No. : A1400HS20EG

Description:  HS CHNL 14GA 1-5/8X1-5/8 20FT EG

UPC: 616013099193

Channel, 14 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Half Slot Electro-Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

SilverGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4036

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here