text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1400 20PG

Catalog No. : A140020PG

Description:  CHNL 14GA 1-5/8X1-5/8 20FT PG STL

UPC: 616013109588

Channel, 14 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here