text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1400 10HDG

Catalog No. : A140010HDG

Description:  CHNL 14GA 1-5/8X1-5/8 10FT HDG STL

UPC: 616013101254

Channel, 14 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here