text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1400 10GR

Catalog No. : A140010GR

Description:  CHNL 14GA 1-5/8X1-5/8 10FT GRN STL

UPC: 616013101766

Channel, 14 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Green Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Finish

Urethane Powder

Color

Green

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here