Catalog No. : A12P-B
Description: PVC CTD STND PUNCH CHNL STRUT BLU
UPC: 704508438531
Descriptors
|
Category |
Steel channels |
|
Special Features |
Channels Cold Formed from Hot-Rolled Pickled and Oiled Strip Steel |
Specifications
|
Gauge |
12 |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
10 ft |
|
Depth |
1-5/8 in |
|
Length |
3048 mm |
|
Width |
41.28 mm |
|
Height |
41.28 mm |
|
Profile shape |
U-profile |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Other |