Catalog No. : A12A-G
Description: PVC CTD CHANNEL STRUT 10FT GRY
UPC: 704508438425
Descriptors
|
Category |
Steel channels |
|
Special Features |
Channels Cold Formed from Hot-Rolled Pickled and Oiled Strip Steel |
Specifications
|
Gauge |
12 |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
10 ft |
|
Depth |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
3048 mm |
|
Width |
41.28 mm |
|
Height |
82.55 mm |
|
Profile shape |
U-profile |
|
Model |
Double profile |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Stone grey |