text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 125-406 V5

Catalog No. : A125-406V5

Description:  AL DUALRATED MECH LUG No14-1/0 3/8B

UPC: 783786705153

Tin Plated Aluminum Dual Rated Mechanical Lug with Set Screw on Left Side of Connector, #14 - 1/0 CU9AL. CSA/UL listed. Temperature Rating of 90 Degrees C, Bolt 3/8 inch. Length 1-1/2 inch, Width 13/16 inch, Heigth 13/16 inch. Tap 7/16-20 UNF-2B x 35/64 inch Deep. Pad Thickness 3/16 inch with One 13/32 inch Diamter Hole. Includes Tin Plated Aluminum Slotted Set Screw - 7/16-20 UNF-2A x 3/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in