Catalog No. : A122-CAR
Description: 1 GANG ENT OUTLET BOX 4KO 12PK
UPC: 34481188889
- Manufactured out of a highly engineered thermoplastic material to provide extra strength and durability.
Descriptors
|
Category |
Non-Metallic Outlet Boxes |
|
Special Features |
Provide the largest capacity available in the market today - 22 cu.in. single gang, and 38 cu.in. double gang. |
|
Application |
Designed to allow selective ENT openings - 1/2 in., 3/4 in., and 1 in. - based on application needs. |
Specifications
|
Material |
PVC |
|
Cubic Capacity |
22 cu in |
|
Knockouts |
4 |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3.53 Inches x 2.10 Inches x 3.25 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 224 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Other |
|
Model |
Single |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
Mounting plate |
|
Length |
3.53 inch |
|
Width |
2.1 inch |
|
Internal depth |
82.6 mm |
|
For number of electric fittings |
1 |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Number of inlets |
4 |
|
Material |
Plastic |
|
Colour |
Blue |
|
Nozzle |
None |
|
With nail lugs |
N |
|
Special application |
None |
Documents/Support Tools
|
Sales Drawing |