Catalog No. : A1204R20PG
Description: QUAD STRUT RIVETED PREGALV 20FT
UPC:
Quad Strut Riveted, GoldGalv® trivalent yellow zinc chromium finish, 20FT, Hot rolled low carbon steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel channels |
|
Type |
Channel, riveted quad combination |
|
Special Features |
Channels are riveted together on the bottom and along the sidewall with 5/16" diameter solid rivets every 4" |
Specifications
|
Material Composition |
Hot rolled low carbon steel |
|
Finish |
Pre-galvanize |
|
Grade |
CS ASTM A1011 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
20 ft, 6.1 m |
|
Width |
3.25 in |
|
Flange Thickness |
3.25 in |