text.skipToContent text.skipToNavigation

Catalog No. : A1204R10

Description:  QUAD STRUT RIVETED GOLDGALV 10FT

UPC:

Channel, Riveted Quad Strut Combination, Hot Rolled Low Carbon Steel, Grade CS ASTM A1011, Gold-Galv Finish, 10 foot length, 3.25 inches x 3.25 inches, Channels are Riveted Together on the Bottoms and Along the Sidewalls with 5/16 inch Diameted Solid Rivets every 4 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Specifications

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Documents/Support Tools

SDS

Click here