text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1204 10HDG

Catalog No. : A120410HDG

Description:  2XBK-BK CHNL 12GA 10FT HDG STL

UPC: 616013119556

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Hot-Dip Galvanized Steel, Two Sets of Channels Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here