Alternate Catalog No. : A1202HS 20PG
Catalog No. : A1202HS20PG
Description: HALF SLOT CHNL BK-BK 12GA 20FT PG
UPC: 616013008577
Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Half Slotted Pre-Galvanized Steel with 9/16 Inch X 1-1/8 Inch Slots on 2 Inch Centers, Back to Back Combination
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Gauge |
12 Gauge |
Finish |
Pre-galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
20 ft |
Width |
1-5/8 in |
Depth |
1-5/8 in |