text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202HS 10PG

Catalog No. : A1202HS10PG

Description:  HALF SLOT CHNL BK-BK 12GA 10FT PG

UPC: 616013016039

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Half Slotted Pre-Galvanized Steel with 9/16 Inch X 1-1/8 Inch Slots on 2 Inch Centers, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Superstrut Cobra® clamps - CA

EPD Galvanized Superstrut® channels US

End of Life instructions Superstrut channels CA

EPD Superstrut Steel channels - CA

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here