text.skipToContent text.skipToNavigation

Catalog No. : A120220GYC

Description:  STRUT 12GA 1-5/8 B2B STEEL 20FT GRY

UPC: 782980011077

Made or assembled in Canada.

Channel, 12 Gauge, Steel, 1-5/8 Inches by 1-5/8 Inches, Length 20 Feet, Gray, Back-to-Back Spot-Welded Combination.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Specifications

Gauge

12 Gauge

Finish

Gray Epoxy

Color

Gray

Construction

Welded

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft