text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202 10PG

Catalog No. : A120210PG

Description:  CHNL BK-BK 12GA 1-5/8X1-5/8 10FT PG

UPC: 616013100837

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 10 Feet, Pre-Galvanized Steel, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4036

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here