text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1200HS 10FT6INPG

Catalog No. : A1200HS10FT6INPG

Description:  HALF SLOT CHNL 12GA 10FT 6IN PG STL

UPC: 616013127100

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet 6 Inches, Half Slotted Pre-Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here