Catalog No. : A1200HS 2'10"
Description:
UPC:
Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 2 Feet 10 Inches, Half Slotted Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Steel channels |
Type |
Metal Channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Gauge |
12 Gauge |
Finish |
GoldGalv/Standard |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2 ft 10 in |
Width |
1-5/8 in |
Depth |
1-5/8 in |