text.skipToContent text.skipToNavigation

Catalog No. : A1200HS 2'10"

Description: 

UPC:

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 2 Feet 10 Inches, Half Slotted Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2 ft 10 in

Width

1-5/8 in

Depth

1-5/8 in