text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1200 20WH

Catalog No. : A120020WH

Description:  CHNL 12GA 1-5/8X1-5/8 20FT WHT STL

UPC: 616013017760

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, White Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

White Urethane Powder

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here