Alternate Catalog No. : A1200 10AL
Catalog No. : A120010AL
Description: CHNL 12GA 1-5/8X1-5/8 10FT AL
UPC: 616013100165
Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Aluminum channels |
|
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
|
Application |
Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire |
Specifications
|
Gauge |
12 Gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Width |
1-5/8 in |
|
Depth |
1-5/8 in |