Catalog No. : A10BB
Description: STUD MNT TRANS CONN ADPTR 1-14 FLAT
UPC: 783786831401
Stud Mount Transformer Connector Adapter - for Stud Thread 1-14. Flat Sided. Set Screws in SCU connector are tightened down on Flat side of Adapter to keep it in place.
View More
View Less
For more info visit:
electrification.us.abb.com
- Contains Oxide Inhibitor.
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Flat Sided, Set Screws in SCU connector are tightened down on Flat side of Adapter to keep it in place. Contains Oxide Inhibitor. |
|
Application |
Adapter for Stud 1 inch -14 Thread. |
Specifications
|
Material |
Aluminum |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.250 inch Diameter, 1.875 inch Length |
Documents/Support Tools
|
SDS |