Catalog No. : A102441P02
Description: 15-25KV INDICATOR BUTTON
UPC: 75114369541
15-25kV Current Limiting Fuse - Red Indicator Button, Overall Length 1.575 inch, Shaft Length 1.2 inch, Widest Diameter .31 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Red |
Classifications
|
Brand Name |
Hi-Tech |
Dimensions
|
Size |
Length 1.575 in |