text.skipToContent text.skipToNavigation

Alternate Catalog No. : A100 5/8

Catalog No. : A1005/8

Description:  REG SPRING NUT SZ 5/8IN STL

UPC: 616013296295

Nut, Spring, Size 5/8 Inch, Steel, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  electrification.us.abb.com
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Spring nuts

Application

For use with A and C series channel and inserts.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

5/8 - 11

Height

0.358 in

Width

1.338 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here